COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
3-Bolt Flange Mounted Ball Bearings
> Item # BF206-20S
Item # BF206-20S, 3-Bolt Pressed Steel Flange BF 200 Silver Series
Normal Duty 2 PC Steel Hsg Set Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
3 & 4 Bolt Pressed Steel Flnge
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Set Screw Lock
Housing Material
N/A
2 PC Steel
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
4.45 in
113 mm
Bore Size
N/A
1.25 in
Inside Ring Width
N/A
1.45 in
37.2 mm
Bolt Circle Diameter
N/A
3.563 in
90.5 mm