COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Adapter Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 25.08 kg11.4199316 lb

Dimension

Total Length

N/A 10.16 in258 mm

Total Width

N/A 6.02 in153 mm

Total Height

N/A 1.97 in50 mm

Bore Size

N/A 2.1875 in

Inside Ring Width

N/A 2.56 in65 mm

Bolt Hole Spacing

N/A 8.27 in210 mm