COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Adapter Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 16.06 kg7.275246 lb

Dimension

Total Length

N/A 8.82 in224 mm

Total Width

N/A 5.12 in130 mm

Total Height

N/A 1.69 in43 mm

Bore Size

N/A 1.9375 in

Inside Ring Width

N/A 2.32 in59 mm

Bolt Hole Spacing

N/A 7.24 in184 mm