COMPANY HEADER
Print Back
Heavy Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Heavy Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 9.68 kg4.40924 lb

Dimension

Total Length

N/A 7.28 in185 mm

Total Width

N/A 3.94 in100 mm

Total Height

N/A 1.42 in36 mm

Bore Size

N/A 1.25 in

Inside Ring Width

N/A 1.93 in49 mm

Bolt Hole Spacing

N/A 5.51 in141 mm