COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Piloted Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 14.52 kg6.834322 lb

Dimension

Total Length

N/A 9.37 in238.0 mm

Total Width

N/A 5.51 in140 mm

Total Height

N/A 2.13 in54 mm

Bore Size

N/A 2.25 in

Inside Ring Width

N/A 3.04 in77.1 mm

Bolt Hole Spacing

N/A 7.95 in202 mm

Pilot Diameter

N/A 5.12 in130 mm