COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Piloted Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 13.64 kg6.172936 lb

Dimension

Total Length

N/A 7.68 in195 mm

Total Width

N/A 4.65 in118 mm

Total Height

N/A 1.87 in47.5 mm

Bore Size

N/A 1.9375 in

Inside Ring Width

N/A 2.46 in62.4 mm

Bolt Hole Spacing

N/A 6.18 in157 mm

Pilot Diameter

N/A 4.13 in105 mm