COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Piloted Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 5.72 kg2.645544 lb

Dimension

Total Length

N/A 5.57 in141.5 mm

Total Width

N/A 3.27 in83 mm

Total Height

N/A 1.38 in35 mm

Bore Size

N/A 30 mm

Inside Ring Width

N/A 1.99 in50.5 mm

Bolt Hole Spacing

N/A 4.61 in117.0 mm

Pilot Diameter

N/A 3.15 in80 mm