COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 3.3 kg1.543234 lb

Dimension

Total Length

N/A 4.84 in123 mm

Total Width

N/A 3.69 in93.7 mm

Total Height

N/A 0.87 in22 mm

Bore Size

N/A 1.1875 in

Inside Ring Width

N/A 1.61 in40.9 mm

Bolt Hole Spacing

N/A 3.94 in100 mm