COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 3.96 kg1.763696 lb

Dimension

Total Length

N/A 3.54 in90 mm

Total Width

N/A 2.4 in61 mm

Total Height

N/A 0.79 in20 mm

Bore Size

N/A 0.75 in

Inside Ring Width

N/A 1.14 in29 mm

Bolt Hole Spacing

N/A 2.81 in71.4 mm