COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
2-Bolt Flang eMounted Ball Bearings
> Item # KFL000-10MM-CR
Item # KFL000-10MM-CR, 2-Bolt Flange KFL 000 Silver Series
Light Duty Bearing Rust Proof Zinc Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
2-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Performance
N/A
Light Duty
Housing Construction
N/A
Corrosion Resistant
Housing Material
N/A
Corrosion Resistant
Expansion Type
N/A
Non-Expansion
Lubrication Type
N/A
NON-RELUBRICATABLE
TYPE: EURO/ PTI
N/A
PTI
Dimension
Total Length
N/A
60 mm
Total Width
N/A
36 mm
Total Height
N/A
10 mm
Inside Ring Width
N/A
0.55 in
14 mm
Bolt Hole Spacing
N/A
1.77 in
45 mm