COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 1.98 kg0.881848 lb

Dimension

Total Length

N/A 3 3/4 in95.3 mm

Total Width

N/A 2.52 in64 mm

Total Height

N/A 1.36 in34.6 mm

Bore Size

N/A 1 in

Inside Ring Width

N/A 1.36 in34.6 mm

Bolt Hole Spacing

N/A 3 in76.3 mm