COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 1.54 kg0.661386 lb

Dimension

Total Length

N/A 3.19 in81 mm

Total Width

N/A 2.20 in56 mm

Total Height

N/A 1.02 in26 mm

Bore Size

N/A 15 mm

Inside Ring Width

N/A 1.02 in26 mm

Bolt Hole Spacing

N/A 2.50 in63.5 mm