COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race with greater load carrying capacity than UC insert
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 2.375 in

D - Dimension

N/A 4.7244 in120 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

Be - Dimension

N/A 1.1024 in28 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

G - Dimension

N/A 0.4724 in12 mm

Ds - Dimension

N/A 1/2-20UNF

Basic Load Rating

N/A 12,400 lbf

Basic Static Load Rating

N/A 8,760 lbf

Weight

N/A 4.48 lb

Seal Type

N/A B-Type