COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race with greater load carrying capacity than UC insert
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 2.125 in

D - Dimension

N/A 4.3307 in110 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

Be - Dimension

N/A 1.0630 in27 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

G - Dimension

N/A 0.4134 in10.5 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 11,500 lbf

Basic Static Load Rating

N/A 7,940 lbf

Weight

N/A 4.12 lb

Seal Type

N/A B-Type