COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race with greater load carrying capacity than UC insert
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.625 in

D - Dimension

N/A 3.5433 in90 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

Be - Dimension

N/A 0.9449 in24 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

G - Dimension

N/A 0.3543 in9 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 7,400 lbf

Basic Static Load Rating

N/A 4,910 lbf

Weight

N/A 2.36 lb

Seal Type

N/A B-Type