COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race with greater load carrying capacity than UC insert
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 85 mm

D - Dimension

N/A 6.2992 in160 mm

Bi - Dimension

N/A 3.7795 in96 mm

Be - Dimension

N/A 1.4961 in38 mm

N - Dimension

N/A 1.5630 in39.7 mm

M - Dimension

N/A 2.2165 in56.3 mm

G - Dimension

N/A 0.5906 in15.0 mm

Ds - Dimension

N/A 1/2-20UNF

Basic Load Rating

N/A 21,120 lbf

Basic Static Load Rating

N/A 15,800 lbf

Weight

N/A 11.1 lb

Seal Type

N/A B-Type