COMPANY HEADER
Print Back
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Specifications

Type

N/A Cylindrical (CSB)

d - Bore Dia. of Bearing

N/A 1.1875 in

D - Dimension

N/A 2.4409 in62 mm

Bi - Dimension

N/A 1.1811 in30 mm

Be - Dimension

N/A 0.6299 in16 mm

N - Dimension

N/A 0.3150 in8 mm

M - Dimension

N/A 0.8661 in22 mm

G - Dimension

N/A 0.2362 in6 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 4,200 lbf

Basic Static Load Rating

N/A 2,430 lbf

Weight

N/A 0.6 lb

Seal Type

N/A K-Type