COMPANY HEADER
Print Back
  • Eccentric locking collar
  • Narrow inner race
  • K-type seals
  • Available relubricatable (G) or non-relubricatable (N)
  • Spherical (SA) and cylindrical (CSA)
Unit of Measure

Specifications

Type

N/A Spherical (SA)

d - Bore Dia. of Bearing

N/A 1.625 in

D - Dimension

N/A 3.3465 in85 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

Be - Dimension

N/A 0.8661 in22 mm

N - Dimension

N/A 0.4331 in11 mm

M - Dimension

N/A 0.7559 in19.2 mm

K - Dimension

N/A 2.5000 in63.5 mm

H - Dimension

N/A 0.7205 in18.3 mm

G - Dimension

N/A 0.2677 in6.8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 7,110 lbf

Basic Static Load Rating

N/A 4,460 lbf

Weight

N/A 1.81 lb

Seal Type

N/A K-Type