COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 65 mm

D - Dimension

N/A 4.7244 in120 mm

Bi - Dimension

N/A 3.3740 in85.7 mm

Be - Dimension

N/A 1.1024 in28 mm

N - Dimension

N/A 1.3425 in34.1 mm

M - Dimension

N/A 1.3425 in34.1 mm

I - Dimension

N/A 0.6890 in17.5 mm

K - Dimension

N/A 3.3858 in86 mm

H - Dimension

N/A 0.9252 in23.5 mm

G - Dimension

N/A 0.3346 in8.5 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 12,400 lbf

Basic Static Load Rating

N/A 8,760 lbf

Weight

N/A 5.31 lb

Seal Type

N/A B-Type