COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 2.375 in

D - Dimension

N/A 4.3307 in110 mm

Bi - Dimension

N/A 3.0630 in77.8 mm

Be - Dimension

N/A 1.0630 in27 mm

N - Dimension

N/A 1.2165 in30.9 mm

M - Dimension

N/A 1.2165 in30.9 mm

I - Dimension

N/A 0.6299 in16 mm

K - Dimension

N/A 3.3150 in84.2 mm

H - Dimension

N/A 0.8740 in22.2 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 11,500 lbf

Basic Static Load Rating

N/A 7,490 lbf

Weight

N/A 4 lb

Seal Type

N/A B-Type