COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 2.125 in

D - Dimension

N/A 3.9370 in100 mm

Bi - Dimension

N/A 2.8110 in71.4 mm

Be - Dimension

N/A 0.9843 in25 mm

N - Dimension

N/A 1.0906 in27.7 mm

M - Dimension

N/A 1.0906 in27.7 mm

I - Dimension

N/A 0.6299 in16 mm

K - Dimension

N/A 3.0000 in76.2 mm

H - Dimension

N/A 0.8189 in20.8 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 9,490 lbf

Basic Static Load Rating

N/A 6,440 lbf

Weight

N/A 3.30 lb

Seal Type

N/A B-Type