COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.25 in

D - Dimension

N/A 2.8346 in72 mm

Bi - Dimension

N/A 2.0118 in51.1 mm

Be - Dimension

N/A 0.7874 in20 mm

N - Dimension

N/A 0.7402 in18.8 mm

M - Dimension

N/A 0.7402 in18.8 mm

I - Dimension

N/A 0.5315 in13.5 mm

K - Dimension

N/A 2.1890 in55.6 mm

H - Dimension

N/A 0.6890 in17.5 mm

G - Dimension

N/A 0.2677 in6.8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 5,535 lbf

Basic Static Load Rating

N/A 3,340 lbf

Weight

N/A 1.5 lb

Seal Type

N/A B-Type