COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 0.75 in

D - Dimension

N/A 1.8504 in47 mm

Bi - Dimension

N/A 1.7126 in43.5 mm

Be - Dimension

N/A 0.6299 in16 mm

N - Dimension

N/A 0.6693 in17 mm

M - Dimension

N/A 0.6693 in17 mm

I - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.3110 in33.3 mm

H - Dimension

N/A 0.5315 in13.5 mm

G - Dimension

N/A 0.1890 in4.8 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,740 lbf

Basic Static Load Rating

N/A 1,600 lbf

Weight

N/A 0.51 lb

Seal Type

N/A B-Type