COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 75 mm

D - Dimension

N/A 5.1181 in130 mm

Bi - Dimension

N/A 3.0625 in77.8 mm

Be - Dimension

N/A 1.5000 in38.1 mm

N - Dimension

N/A 1.3125 in33.3 mm

M - Dimension

N/A 1.7500 in44.5 mm

E - Dimension

N/A 1.2344 in31.35 mm

A - Dimension

N/A 0.1130 in2.87 mm

H - Dimension

N/A 0.3750 in9.53 mm

R - Dimension

N/A 0.4844 in12.30 mm

J - Dimension

N/A 0.1563 in3.97 mm

P - Dimension

N/A 5.5000 in139.7 mm

G - Dimension

N/A 0.4375 in11.1 mm

Ds - Dimension

N/A 1/2-20UNF

Basic Load Rating

N/A 14,620 lbf

Basic Static Load Rating

N/A 10,540 lbf

Weight

N/A 6.3 lb

Seal Type

N/A B-Type