COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 2.375 in

D - Dimension

N/A 4.3307 in110 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

Be - Dimension

N/A 1.2598 in32 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

E - Dimension

N/A 1.0398 in26.41 mm

A - Dimension

N/A 0.0949 in2.41 mm

H - Dimension

N/A 0.2953 in7.5 mm

R - Dimension

N/A 0.4091 in10.39 mm

J - Dimension

N/A 0.1252 in3.18 mm

P - Dimension

N/A 4.5827 in116.4 mm

G - Dimension

N/A 0.4134 in10.5 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 11,500 lbf

Basic Static Load Rating

N/A 7,940 lbf

Weight

N/A 4.17 lb

Seal Type

N/A B-Type