COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 2.1875 in

D - Dimension

N/A 3.9370 in100 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

Be - Dimension

N/A 1.1811 in30 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

E - Dimension

N/A 0.9610 in24.41 mm

A - Dimension

N/A 0.0949 in2.41 mm

H - Dimension

N/A 0.2953 in7.5 mm

R - Dimension

N/A 0.3697 in9.39 mm

J - Dimension

N/A 0.1252 in3.18 mm

P - Dimension

N/A 4.1850 in106.3 mm

G - Dimension

N/A 0.3543 in9 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 9,490 lbf

Basic Static Load Rating

N/A 6,440 lbf

Weight

N/A 3.11 lb

Seal Type

N/A B-Type