COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.5 in

D - Dimension

N/A 3.1496 in80 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

Be - Dimension

N/A 1.1024 in28 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

E - Dimension

N/A 0.9122 in23.17 mm

A - Dimension

N/A 0.0650 in1.65 mm

H - Dimension

N/A 0.2362 in6 mm

R - Dimension

N/A 0.3602 in9.15 mm

J - Dimension

N/A 0.1252 in3.18 mm

P - Dimension

N/A 3.4016 in86.4 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 6,375 lbf

Basic Static Load Rating

N/A 3,960 lbf

Weight

N/A 1.79 lb

Seal Type

N/A B-Type