COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.25 in

D - Dimension

N/A 2.8346 in72 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

Be - Dimension

N/A 0.9449 in24 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

E - Dimension

N/A 0.7547 in19.17 mm

A - Dimension

N/A 0.0650 in1.65 mm

H - Dimension

N/A 0.2165 in5.5 mm

R - Dimension

N/A 0.2815 in7.15 mm

J - Dimension

N/A 0.1252 in3.18 mm

P - Dimension

N/A 3.0906 in78.4 mm

G - Dimension

N/A 0.2559 in6.5 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 5,535 lbf

Basic Static Load Rating

N/A 3,340 lbf

Weight

N/A 1.39 lb

Seal Type

N/A B-Type