COMPANY HEADER
Print Back
Stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.5 in

D - Dimension

N/A 3.1496 in80 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

Be - Dimension

N/A 0.8268 in21 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 5,660 lbf

Basic Static Load Rating

N/A 3,300 lbf

Weight

N/A 1.5 lb

Seal Type

N/A IP69K