COMPANY HEADER
Print Back
Stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.25 in

D - Dimension

N/A 2.8346 in72 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

Be - Dimension

N/A 0.7874 in20 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

G - Dimension

N/A 0.2559 in6.5 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 4,930 lbf

Basic Static Load Rating

N/A 2,780 lbf

Weight

N/A 1.19 lb

Seal Type

N/A IP69K