COMPANY HEADER
Print Back
Stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.1875 in

D - Dimension

N/A 2.4409 in62 mm

Bi - Dimension

N/A 1.50 in38.1 mm

Be - Dimension

N/A 0.7480 in19 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

G - Dimension

N/A 0.2362 in6 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 3,710 lbf

Basic Static Load Rating

N/A 2,020 lbf

Weight

N/A 0.71 lb

Seal Type

N/A IP69K