COMPANY HEADER
Print Back
Stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1 in

D - Dimension

N/A 2.0472 in52 mm

Bi - Dimension

N/A 1.3386 in34 mm

Be - Dimension

N/A 0.6693 in17 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

G - Dimension

N/A 0.2165 in5.5 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,670 lbf

Basic Static Load Rating

N/A 1,440 lbf

Weight

N/A 0.44 lb

Seal Type

N/A IP69K