COMPANY HEADER
Print Back
Set Screw Lock, Narrow Inner Race, Relubricatable
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 20 mm

D - Dimension

N/A 1.8504 in47 mm

Bi - Dimension

N/A 0.9843 in25 mm

Be - Dimension

N/A 0.5512 in14 mm

N - Dimension

N/A 0.2756 in7 mm

M - Dimension

N/A 0.7087 in18 mm

G - Dimension

N/A 0.1969 in5 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,440 lbf

Basic Static Load Rating

N/A 1,220 lbf

Weight

N/A 0.33 lb

Seal Type

N/A K-Type

Material

N/A Balls & Rings - 440 Stainless Steel
Seal - Silicone Rubber
Slinger & Seal Frame - 302 Stainless Steel
Retainer - 302 Stainless Steel
Set Screws - 304 Stainless Steel
Lubrication - H-1 Food Grade Grease