COMPANY HEADER
Print Back
Set Screw Lock, Narrow Inner Race, Relubricatable
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 0.5 in

D - Dimension

N/A 1.5748 in40 mm

Bi - Dimension

N/A 0.8661 in22 mm

Be - Dimension

N/A 0.4724 in12 mm

N - Dimension

N/A 0.2362 in6 mm

M - Dimension

N/A 0.6299 in16 mm

G - Dimension

N/A 0.1575 in4 mm

Ds - Dimension

N/A 10-32UNF

Basic Load Rating

N/A 1,770 lbf

Basic Static Load Rating

N/A 830 lbf

Weight

N/A 0.22 lb

Seal Type

N/A K-Type

Material

N/A Balls & Rings - 440 Stainless Steel
Seal - Silicone Rubber
Slinger & Seal Frame - 302 Stainless Steel
Retainer - 302 Stainless Steel
Set Screws - 304 Stainless Steel
Lubrication - H-1 Food Grade Grease