COMPANY HEADER
Print Back
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 2.9375 in

D - Dimension

N/A 5.1181 in130 mm

Bi - Dimension

N/A 3.0630 in77.8 mm

Be - Dimension

N/A 1.2598 in32 mm

N - Dimension

N/A 1.3110 in33.3 mm

M - Dimension

N/A 1.7520 in44.5 mm

G - Dimension

N/A 0.4724 in12 mm

Ds - Dimension

N/A 1/2-20UNF

Basic Load Rating

N/A 14,620 lbf

Basic Static Load Rating

N/A 10,540 lbf

Weight

N/A 5.02 lb

Seal Type

N/A B-Type