COMPANY HEADER
Print Back
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 0.5 in

D - Dimension

N/A 1.8504 in47 mm

Bi - Dimension

N/A 1.2205 in31 mm

Be - Dimension

N/A 0.6299 in16 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

G - Dimension

N/A 0.1969 in5 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,740 lbf

Basic Static Load Rating

N/A 1,600 lbf

Weight

N/A 0.46 lb

Seal Type

N/A B-Type