COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 100 mm

A - Dimension

N/A 10 7/8 in276 mm

P - Dimension

N/A 9 3/8 in238 mm

S - Dimension

N/A 29/32 in23 mm

J - Dimension

N/A 1 7/64 in28 mm

K - Dimension

N/A 7/8 in22 mm

G - Dimension

N/A 2 19/32 in66 mm

F - Dimension

N/A 8.125 in206.4 mm

I - Dimension

N/A 55/64 in22 mm

Z - Dimension

N/A 3 9/16 in90.3 mm

Bi - Dimension

N/A 4.6260 in117.5 mm

N - Dimension

N/A 1.9370 in49.2 mm

M - Dimension

N/A 2.6890 in68.3 mm

Bolt Used

N/A 3/4 in

Bearing No.

N/A UC X20

Housing No.

N/A FC X20

Weight

N/A 40 lb

Seal Type

N/A B-Type