COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 85 mm

A - Dimension

N/A 10 1/4 in260 mm

P - Dimension

N/A 8 5/8 in219 mm

S - Dimension

N/A 29/32 in23 mm

J - Dimension

N/A 63/64 in25 mm

K - Dimension

N/A 0.75 in19 mm

G - Dimension

N/A 1 13/32 in36 mm

F - Dimension

N/A 7.375 in187.3 mm

I - Dimension

N/A 25/64 in10 mm

Z - Dimension

N/A 2 5/8 in66.3 mm

Bi - Dimension

N/A 3.7795 in96 mm

N - Dimension

N/A 1.5630 in39.7 mm

M - Dimension

N/A 2.2165 in56.3 mm

Bolt Used

N/A 3/4 in

Bearing No.

N/A UC X17

Housing No.

N/A FC X17

Weight

N/A 28.4 lb

Seal Type

N/A B-Type