COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.75 in

A - Dimension

N/A 7 5/8 in194 mm

P - Dimension

N/A 6.50 in165 mm

S - Dimension

N/A 5/8 in16 mm

J - Dimension

N/A 25/32 in20 mm

K - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 1 5/16 in33 mm

F - Dimension

N/A 5.500 in139.7 mm

I - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 2 3/16 in55.4 mm

Bi - Dimension

N/A 2.9370 in74.6 mm

N - Dimension

N/A 1.1890 in30.2 mm

M - Dimension

N/A 1.7480 in44.4 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A UC 214-44

Housing No.

N/A FC X13

Weight

N/A 12.5 lb

Seal Type

N/A B-Type