COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

A - Dimension

N/A 7 1/8 in181 mm

P - Dimension

N/A 6.0 in152.4 mm

S - Dimension

N/A 19/32 in15.1 mm

J - Dimension

N/A 7/8 in22 mm

K - Dimension

N/A 0.5 in12 mm

G - Dimension

N/A 7/8 in22 mm

F - Dimension

N/A 5.000 in127 mm

I - Dimension

N/A 7/32 in5.5 mm

Z - Dimension

N/A 1 17/32 in38.9 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A UC 211-32

Housing No.

N/A FCF 211

Weight

N/A 9.1 lb

Seal Type

N/A B-Type