COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 50 mm

A - Dimension

N/A 6 3/8 in162 mm

P - Dimension

N/A 5 3/8 in136.5 mm

S - Dimension

N/A 17/32 in13.5 mm

J - Dimension

N/A 5/8 in16 mm

K - Dimension

N/A 0.5 in12 mm

G - Dimension

N/A 1 1/16 in27 mm

F - Dimension

N/A 4.500 in114.3 mm

I - Dimension

N/A 11/32 in9 mm

Z - Dimension

N/A 1 5/8 in41.3 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A UC 210

Housing No.

N/A FCF 210

Weight

N/A 7 lb

Seal Type

N/A B-Type