COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.625 in

A - Dimension

N/A 6 1/8 in156 mm

P - Dimension

N/A 5 1/8 in130.2 mm

S - Dimension

N/A 17/32 in13.5 mm

J - Dimension

N/A 15/32 in12 mm

K - Dimension

N/A 29/64 in12 mm

G - Dimension

N/A 7/8 in22 mm

F - Dimension

N/A 4.250 in108 mm

I - Dimension

N/A 7/32 in5.5 mm

Z - Dimension

N/A 1 13/32 in35.7 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A UC 209-26

Housing No.

N/A FCF 209

Weight

N/A 6.2 lb

Seal Type

N/A B-Type