COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 5/16 in

A - Dimension

N/A 5 1/4 in133 mm

P - Dimension

N/A 4 3/8 in111.1 mm

S - Dimension

N/A 15/32 in11.9 mm

J - Dimension

N/A 15/32 in12 mm

K - Dimension

N/A 0.5 in12 mm

G - Dimension

N/A 7/8 in22 mm

F - Dimension

N/A 3.625 in92.1 mm

I - Dimension

N/A 9/32 in7 mm

Z - Dimension

N/A 1 9/32 in32.5 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A UC 207-21

Housing No.

N/A FCF 207

Weight

N/A 4.2 lb

Seal Type

N/A B-Type