COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 25 mm

A - Dimension

N/A 4 3/8 in111 mm

P - Dimension

N/A 3 5/8 in92.1 mm

S - Dimension

N/A 13/32 in10.3 mm

J - Dimension

N/A 1/4 in6 mm

K - Dimension

N/A 3/8 in10 mm

G - Dimension

N/A 55/64 in22 mm

F - Dimension

N/A 3.000 in76.2 mm

I - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 1 7/32 in31 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A UC 205

Housing No.

N/A FCF 205

Weight

N/A 2.6 lb

Seal Type

N/A B-Type