COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFCS
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.1875 in

A - Dimension

N/A 6 3/8 in162 mm

P - Dimension

N/A 5 3/8 in136.5 mm

S - Dimension

N/A 35/64 in14 mm

J - Dimension

N/A 5/8 in16 mm

K - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 1 in25 mm

F - Dimension

N/A 4.500 in114.3 mm

I - Dimension

N/A 9/32 in7 mm

Z - Dimension

N/A 1 19/32 in40.6 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 211-35

Housing No.

N/A NPFC X10

Weight

N/A 7 lb

Seal Type

N/A B-Type