COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFCS
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.9375 in

A - Dimension

N/A 6 3/32 in155 mm

P - Dimension

N/A 5 1/8 in130 mm

S - Dimension

N/A 35/64 in14 mm

J - Dimension

N/A 15/32 in12 mm

K - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 1 in25 mm

F - Dimension

N/A 4.250 in108 mm

I - Dimension

N/A 5/16 in8 mm

Z - Dimension

N/A 1 19/32 in40.6 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 210-31

Housing No.

N/A NPFC X09

Weight

N/A 5.7 lb

Seal Type

N/A B-Type