COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFCS
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 5/16 in

A - Dimension

N/A 5.00 in127 mm

P - Dimension

N/A 4 1/8 in104.8 mm

S - Dimension

N/A 15/32 in12 mm

J - Dimension

N/A 3/8 in9.5 mm

K - Dimension

N/A 3/8 in9.5 mm

G - Dimension

N/A 7/8 in22.5 mm

F - Dimension

N/A 3.375 in85.7 mm

I - Dimension

N/A 5/16 in8 mm

Z - Dimension

N/A 1 5/16 in33.4 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 207-21

Housing No.

N/A NPFC X06

Weight

N/A 3.30 lb

Seal Type

N/A B-Type