COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPFCS
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.4375 in

A - Dimension

N/A 7 3/32 in180 mm

P - Dimension

N/A 6.0 in152.4 mm

S - Dimension

N/A 5/8 in16 mm

J - Dimension

N/A 55/64 in22 mm

K - Dimension

N/A 0.5 in13 mm

G - Dimension

N/A 1 1/32 in26 mm

F - Dimension

N/A 5.000 in127 mm

I - Dimension

N/A 5/32 in4 mm

Z - Dimension

N/A 1 23/32 in43.7 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A BUC 212-39

Housing No.

N/A NPFC X11

Weight

N/A 9.5 lb

Seal Type

N/A B-Type