COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPFCS
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.125 in

A - Dimension

N/A 4 3/8 in111 mm

P - Dimension

N/A 3 5/8 in92 mm

S - Dimension

N/A 3/8 in9.5 mm

J - Dimension

N/A 15/64 in6 mm

K - Dimension

N/A 3/8 in9.5 mm

G - Dimension

N/A 15/16 in24 mm

F - Dimension

N/A 3.000 in76.2 mm

I - Dimension

N/A 25/64 in10 mm

Z - Dimension

N/A 1 9/32 in32.2 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A BUC 206-18

Housing No.

N/A NPFC X05

Weight

N/A 2.6 lb

Seal Type

N/A B-Type