COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.375 in

A - Dimension

N/A 7 3/8 in187 mm

E - Dimension

N/A 5 7/8 in149 mm

I - Dimension

N/A 1 3/16 in30 mm

G - Dimension

N/A 7/8 in22 mm

L - Dimension

N/A 1 31/32 in50 mm

S - Dimension

N/A 43/64 in17 mm

Z - Dimension

N/A 2 29/32 in73.8 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC X12-38

Housing No.

N/A F 213

Weight

N/A 12.6 lb

Seal Type

N/A B-Type